IESNA:LM-63-2002
[TEST]P1055164
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1064
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1170 1156.6 1151.2 1141.8 1128.3 1110.8 1090.7 1067.8 1040.9 1011.3
979 945.4 907.8 871.5 832.5 792.1 750.4 710.1 667 622.7
579.6 536.6 493.6 450.5 407.5 367.1 324.1 278.4 235.3 193.7
153.3 114.3 78 45.7 16.1 0 0
1170 1174 1161.9 1141.8 1113.5 1075.9 1031.5 981.7 927.9 868.8
806.9 742.4 675.1 610.6 542 477.4 411.5 349.7 286.5 228.6
177.5 130.4 87.4 61.9 48.4 37.7 25.6 16.1 9.4 5.4
2.7 1.3 0 0 0 0 0
1170 1157.9 1132.4 1086.6 1023.4 949.5 868.8 778.7 679.1 578.3
480.1 390 299.9 224.6 157.3 96.8 59.2 47.1 36.3 26.9
18.8 12.1 8.1 5.4 2.7 2.7 1.3 1.3 1.3 1.3
1.3 0 0 0 1.3 1.3 0
1170 1155.2 1110.8 1042.3 952.1 848.6 735.6 613.2 488.2 376.6
274.3 188.3 111.6 60.5 47.1 35 25.6 17.5 10.8 6.7
4 2.7 2.7 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1170 1156.6 1110.8 1028.8 932 816.3 684.5 554.1 426.3 310.7
211.1 129.1 65.9 48.4 36.3 26.9 18.8 12.1 6.7 4
2.7 1.3 1.3 1.3 0 1.3 0 0 0 0
0 0 0 0 0 0 0
